HUBBELL
Image of GL57-T GL57-T | Type GL Grid Resistor

GL57-T | Type GL Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GL57-T

Type GL Grid Resistor 6.06 Ohms 57 A

Continues Wattage: 19688

General

Catalog Number

GL57-T

Type

Grid Resistor Type GL

Dimensions

Cubic Capacity

4650.75 cu.in

Depth

29.25 in

Height

6 in

Weight

75 lb

Width

26.5 in

Electrical Ratings

Current / Amperage Rating

57 A

Maximum Current Rating Amps Continuous

57 Amps

Resistance (ohms)

6.06 Ohm

Wattage

19688 W