text.skipToContent text.skipToNavigation

GL73-T

by Powerohm 

Catalog ID: GL73-T

Type GL Grid Resistor, 3.66 Ohms, 73 A

  • Continues Wattage -19504
  • Product Details

    General

    Resistance Ohms 3.66 Ohm
    Type Grid Resistor Type GL

    Dimensions

    Depth 6 in
    Length 26.5 in
    Weight 81 lb
    Width 27.75 in

    Electrical Ratings

    Current / Amperage Rating 73 A
    Maximum Current Rating Amps Continuous 73 Amps
    Wattage 19504 W