HUBBELL
Image of GL80-T GL80-T | Type GL Grid Resistor

GL80-T | Type GL Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GL80-T

Type GL Grid Resistor 3.09 Ohms 80 A

Continues Wattage: 19776

General

Catalog Number

GL80-T

System Voltage

600 VAC

Type

Grid Resistor Type GL

Dimensions

Cubic Capacity

4650.75 cu.in

Depth

29.25 in

Height

6 in

Weight

89 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

80 A

Current / Amperage Rating

80 A

Maximum Current Rating Amps Continuous

80 Amps

Resistance (ohms)

3.09 Ohm

System Voltage

600 VAC

Wattage

19776 W