SKU-GL27
SKU-GL27
PPHID-2539576-1

GL57 | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL80

Powerohm's Grid Resistors are most commonly used for motor acceleration and braking, but are also suitable for dynamic braking of variable frequency drives, load banks, harmonic filtering and neutral grounding applications. Resistor banks feature stainless steel stamped elements double insulated from supporting end frames with all silicone mica. The elements are offset and welded to eliminate current carrying washers and unwanted breaks in the current path. Type GL Grid Resistor 1.03 Ohms 80 A

Continues Wattage:6592

Product details

General

Max Vibration
26.5
Nominal Current (A)
6590
Resistance Ohms
1.03 Ohm
Size
10
System Voltage
600 VAC
Type
Grid Resistor Type GL

Dimensions

Depth
12.75 in
Length
26.5 in
Weight
32 lb
Width
11 in

Electrical Ratings

Amperage Rating
80 A
Current / Amperage Rating
80 A
Maximum Current Rating Amps Continuous
80 Amps
Wattage
6592 W

Resources and downloads