HUBBELL
Image of GM110-D GL110-D | Type GM Grid Resistor

GL110-D | Type GM Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GM110-D

Type GM Grid Resistor 0.936 Ohms 110 A

Continues Wattage: 11326

General

Catalog Number

GM110-D

Type

Grid Resistor Type GM

Dimensions

Cubic Capacity

3368.8125 cu.in

Depth

21.1875 in

Height

6 in

Weight

53 lb

Width

26.5 in

Electrical Ratings

Current / Amperage Rating

110 A

Maximum Current Rating Amps Continuous

110 Amps

Resistance (ohms)

0.936 Ohm

Wattage

11326 W