HUBBELL
Image of GL85-T GL85-T | Type GM Grid Resistor

GL85-T | Type GM Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GL85-T

Type GL Grid Resistor 2.55 Ohms 85 A

Continues Wattage: 18424

General

Catalog Number

GL85-T

System Voltage

600 VAC

Type

Grid Resistor Type GL

Dimensions

Cubic Capacity

4650.75 cu.in

Depth

29.25 in

Height

6 in

Weight

86 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

85 A

Current / Amperage Rating

85 A

Maximum Current Rating Amps Continuous

85 Amps

Resistance (ohms)

2.55 Ohm

System Voltage

600 VAC

Wattage

18424 W