text.skipToContent text.skipToNavigation

GL85-T

By Powerohm 

Catalog ID: GL85-T

By Powerohm
Catalog ID:  GL85-T
Powerohm's Grid Resistors are most commonly used for motor acceleration and braking, but are also suitable for dynamic braking of variable frequency drives, load banks, harmonic filtering and neutral grounding applications. Resistor banks feature stainless steel stamped elements double insulated from supporting end frames with all silicone mica. The elements are offset and welded to eliminate current carrying washers and unwanted breaks in the current path.

  • Continues Wattage:18424
  • More Options

    Product Details

    General

    Resistance Ohms 2.55 Ohm
    System Voltage 600 VAC
    Type Grid Resistor Type GL

    Dimensions

    Depth 29 in
    Length 26.5 in
    Weight 86 lb
    Width 27.75 in

    Electrical Ratings

    Amperage Rating 85 A
    Current / Amperage Rating 85 A
    Maximum Current Rating Amps Continuous 85 Amps
    Wattage 18