text.skipToContent text.skipToNavigation

GL91-T

by Powerohm 

Catalog ID: GL91-T

Type GL Grid Resistor, 2.115 Ohms, 91 A

  • Continues Wattage -17514
  • Product Details

    General

    Resistance Ohms 2.115 Ohm
    Type Grid Resistor Type GL

    Dimensions

    Depth 6 in
    Length 26.5 in
    Weight 86 lb
    Width 27.75 in

    Electrical Ratings

    Current / Amperage Rating 91 A
    Maximum Current Rating Amps Continuous 91 Amps
    Wattage 17514 W