text.skipToContent text.skipToNavigation

GL91

by Powerohm 

Catalog ID: GL91

Powerohm's Grid Resistors are most commonly used for motor acceleration and braking, but are also suitable for dynamic braking of variable frequency drives, load banks, harmonic filtering and neutral grounding applications. Resistor banks feature stainless steel stamped elements double insulated from supporting end frames with all silicone mica. The elements are offset and welded to eliminate current carrying washers and unwanted breaks in the current path.

  • Continues Wattage:5838
  • Product Details

    General

    Max. Vibration 26.5
    Nominal Current (A) 5830
    Resistance Ohms 0.705 Ohm
    Size 9
    System Voltage 600 VAC
    Type Grid Resistor Type GL

    Dimensions

    Depth 12.75 in
    Length 26.5 in
    Weight 31 lb
    Width 11 in

    Electrical Ratings

    Amperage Rating 91 A
    Current / Amperage Rating 91 A
    Maximum Current Rating Amps Continuous 91 Amps
    Wattage 5838 W