SKU-GL27
SKU-GL27
PPHID-2539576-2

GL91-D | Type GM Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GM120-D

Powerohm's Grid Resistors are most commonly used for motor acceleration and braking, but are also suitable for dynamic braking of variable frequency drives, load banks, harmonic filtering and neutral grounding applications. Resistor banks feature stainless steel stamped elements double insulated from supporting end frames with all silicone mica. The elements are offset and welded to eliminate current carrying washers and unwanted breaks in the current path. Type GM Grid Resistor 0.842 Ohms 120 A

Continues Wattage:1215

Product details

General

Max Vibration
26.5
Resistance Ohms
0.842 Ohm
System Voltage
600 VAC
Type
Grid Resistor Type GM

Dimensions

Depth
21.5 in
Length
26.5 in
Weight
55 lb
Width
19.44 in

Electrical Ratings

Amperage Rating
120 A
Current / Amperage Rating
120 A
Maximum Current Rating Amps Continuous
120 Amps
Wattage
12125 W

Resources and downloads