HUBBELL
Image of GM120-T GM120-T | Type GM Grid Resistor

GM120-T | Type GM Grid Resistor

Brand: Powerohm Resistors

Catalog ID: GM120-T

Type GM Grid Resistor, 1.263 Ohms, 120 A

Continues Wattage: 18187

General

Catalog Number

GM120-T

System Voltage

600 VAC

Type

Grid Resistor Type GM

Dimensions

Cubic Capacity

4650.75 cu.in

Depth

29.25 in

Height

6 in

Weight

81 lb

Width

26.5 in

Electrical Ratings

Amperage Rating

120 A

Current / Amperage Rating

120 A

Maximum Current Rating Amps Continuous

120 Amps

Resistance (ohms)

1.263 Ohm

System Voltage

600 VAC

Wattage

18187 W