text.skipToContent text.skipToNavigation

GM150-T

By Powerohm 

Catalog ID: GM150-T

By Powerohm
Catalog ID:  GM150-T
Type GM Grid Resistor, 0.801 Ohms, 150 A

  • Continues Wattage -18023
  • More Options

    Product Details

    General

    Resistance Ohms 0.801 Ohm
    Type Grid Resistor Type GM

    Dimensions