HUBBELL
PPHID-2546989
PPHID-2546989
PPHID-2546989-2

PR2335A | Replacement Part Type ER

Brand:

Powerohm Resistors

Catalog ID:

PR2335A

Ohmite Replacement - Type ER Edgewound Resistor, 11.8 A, 5.4 Ohms, MFG Part Number-2335A

Ohmite MFG Part Number-2335A

Product details

General

Application

Ohmite

Catalog Number

PR2335A

Maximum Temperature Rise

375 °C

Resistance Ohms

5.4 Ohm

Size

5

Type

Edgewound Resistor Type ER

Electrical Ratings

Current / Amperage Rating

11.8 A

Maximum Current Rating Amps Continuous

11.8 Amps

Resources and downloads

Specifications