HUBBELL
Image of PR2335A PR2335A | Replacement Part Type ER

PR2335A | Replacement Part Type ER

Brand: Powerohm Resistors

Catalog ID: PR2335A

Ohmite Replacement - Type ER Edgewound Resistor, 11.8 A, 5.4 Ohms, MFG Part Number-2335A

Ohmite MFG Part Number-2335A

General

Application

Ohmite

Catalog Number

PR2335A

Maximum Temperature Rise

375 °C

Size

5

Type

Edgewound Resistor Type ER

Dimensions

Size

5

Electrical Ratings

Maximum Current Rating Amps Continuous

11.8 Amps

Operational

Maximum Temperature Rise

375 °C