text.skipToContent text.skipToNavigation

PR44A6404G03

by Powerohm 

Catalog ID: PR44A6404G03

Westinghouse Replacement Part, Type LG Punched Grid, 4.7 Ohms, 33 A, MFG Part Number-44A6404G03

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 4.7 Ohm
Type Punched Grid Resistor Type LG

Dimensions

Length 18 in

Electrical Ratings

Current / Amperage Rating 33 A
Maximum Current Rating Amps Continuous 33 Amps