text.skipToContent text.skipToNavigation

PR44A6407G02

by Powerohm 

Catalog ID: PR44A6407G02

Westinghouse Replacement Part, Type LG Punched Grid, 6 Ohms, 27 A, MFG Part Number-44A6407G02

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 6 Ohm
Type Punched Grid Resistor Type LG

Dimensions

Length 18 in

Electrical Ratings

Current / Amperage Rating 27 A
Maximum Current Rating Amps Continuous 27 Amps