HUBBELL
Image of PR44A6415G02 PR44A6415G02 | Replacement Part

PR44A6415G02 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PR44A6415G02

Westinghouse Replacement Part, Type LG Punched Grid, 15.6 Ohms, 24 A, MFG Part Number-44A6415G02

Westinghouse MFG Part Number-44A6415G02

General

Application

Westinghouse

Catalog Number

PR44A6415G02

Maximum Temperature Rise

375 °C

Type

Punched Grid Resistor Type LG

Dimensions

Length

26.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

24 Amps

Operational

Maximum Temperature Rise

375 °C