HUBBELL
SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A2-16 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A2-16

IPC Replacement Part, CSWA Smoothwound Resistor, 16 Ohms, 4.3 A, MFG Part Number-CSW-A2-16

IPC MFG Part Number-CSW-A2-16

Product details

General

Catalog Number

PRCSW-A2-16

Maximum Temperature Rise

375 °C

Resistance Ohms

16 Ohm

Type

Smoothwound Type CSWA

Dimensions

Length

2 in

Electrical Ratings

Current / Amperage Rating

4.3 A

Maximum Current Rating Amps Continuous

4.3 Amps

Resources and downloads

Specifications