HUBBELL
Image of PRCSW-A2-16 PRCSW-A2-16 | Replacement Part

PRCSW-A2-16 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW-A2-16

IPC Replacement Part, CSWA Smoothwound Resistor, 16 Ohms, 4.3 A, MFG Part Number-CSW-A2-16

IPC MFG Part Number-CSW-A2-16

General

Catalog Number

PRCSW-A2-16

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSWA

Dimensions

Length

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

4.3 Amps

Operational

Maximum Temperature Rise

375 °C