HUBBELL
Image of PRCSW-A4-190 PRCSW-A4-190 | Replacement Part

PRCSW-A4-190 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW-A4-190

IPC Replacement Part, CSWA Smoothwound Resistor, 190 Ohms, 1.8 A, MFG Part Number-CSW-A4-190

IPC MFG Part Number-CSW-A4-190

General

Catalog Number

PRCSW-A4-190

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSWA

Dimensions

Length

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1.8 Amps

Operational

Maximum Temperature Rise

375 °C