HUBBELL
SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A4-300 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A4-300

IPC Replacement Part, CSWA Smoothwound Resistor, 300 Ohms, 1.4 A, MFG Part Number-CSW-A4-300

IPC MFG Part Number-CSW-A4-300

Product details

General

Catalog Number

PRCSW-A4-300

Maximum Temperature Rise

375 °C

Resistance Ohms

300 Ohm

Type

Smoothwound Type CSWA

Dimensions

Length

4 in

Electrical Ratings

Current / Amperage Rating

1.4 A

Maximum Current Rating Amps Continuous

1.4 Amps

Resources and downloads

Specifications