HUBBELL
Image of PRCSW-A4-96 PRCSW-A4-96 | Replacement Part

PRCSW-A4-96 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW-A4-96

IPC Replacement Part, CSWA Smoothwound Resistor, 96 Ohms, 2.5 A, MFG Part Number-CSW-A4-96

IPC MFG Part Number-CSW-A4-96

General

Catalog Number

PRCSW-A4-96

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSWA

Dimensions

Length

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

2.5 Amps

Operational

Maximum Temperature Rise

375 °C