HUBBELL
Image of PRCSW-A5-490 PRCSW-A5-490 | Replacement Part

PRCSW-A5-490 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW-A5-490

IPC Replacement Part, CSWA Smoothwound Resistor, 490 Ohms, 1.2 A, MFG Part Number-CSW-A5-490

IPC MFG Part Number-CSW-A5-490

General

Catalog Number

PRCSW-A5-490

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSWA

Dimensions

Length

5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1.2 Amps

Operational

Maximum Temperature Rise

375 °C