SKU-PRE4R1
SKU-PRE4R1
PPHID-2546989-4

PRCSW-A5-60 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW-A5-60

IPC Replacement Part, CSWA Smoothwound Resistor, 60 Ohms, 3.6 A, MFG Part Number-CSW-A5-60

IPC MFG Part Number-CSW-A5-60

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
60 Ohm
Type
Smoothwound Type CSWA

Dimensions

Length
5 in

Electrical Ratings

Current / Amperage Rating
3.6 A
Maximum Current Rating Amps Continuous
3.6 Amps

Resources and downloads