HUBBELL
Image of PRCSW-A6-40 PRCSW-A6-40 | Replacement Part

PRCSW-A6-40 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW-A6-40

IPC Replacement Part, CSWA Smoothwound Resistor, 40 Ohms, 4.8 A, MFG Part Number-CSW-A6-40

IPC MFG Part Number-CSW-A6-40

General

Catalog Number

PRCSW-A6-40

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSWA

Dimensions

Length

6 in

Electrical Ratings

Maximum Current Rating Amps Continuous

4.8 Amps

Operational

Maximum Temperature Rise

375 °C