HUBBELL
Image of PRCSW-A7-690 PRCSW-A7-690 | Replacement Part

PRCSW-A7-690 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW-A7-690

IPC Replacement Part, CSWA Smoothwound Resistor, 690 Ohms, 1.2 A, MFG Part Number-CSW-A7-690

IPC MFG Part Number-CSW-A7-690

General

Catalog Number

PRCSW-A7-690

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSWA

Dimensions

Length

7 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1.2 Amps

Operational

Maximum Temperature Rise

375 °C