HUBBELL
Image of PRCSW-A8-1250 PRCSW-A8-1250 | Replacement Part

PRCSW-A8-1250 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW-A8-1250

IPC Replacement Part, CSWA Smoothwound Resistor, 1250 Ohms, 1 A, MFG Part Number-CSW-A8-1250

IPC MFG Part Number-CSW-A8-1250

General

Catalog Number

PRCSW-A8-1250

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSWA

Dimensions

Length

8 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1 Amps

Operational

Maximum Temperature Rise

375 °C