HUBBELL
Image of PRCSW2-180 PRCSW2-180 | Replacement Part

PRCSW2-180 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW2-180

IPC Replacement Part, CSW Smoothwound Resistor, 180 Ohms, 1.2 A, MFG Part Number-CSW2-180

IPC MFG Part Number-CSW2-180

General

Catalog Number

PRCSW2-180

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSW

Dimensions

Length

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1.2 Amps

Operational

Maximum Temperature Rise

375 °C