HUBBELL
Image of PRCSW3-140 PRCSW3-140 | Replacement Part

PRCSW3-140 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW3-140

IPC Replacement Part, CSW Smoothwound Resistor, 140 Ohms, 1.8 A, MFG Part Number-CSW3-140

IPC MFG Part Number-CSW3-140

General

Catalog Number

PRCSW3-140

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSW

Dimensions

Length

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1.8 Amps

Operational

Maximum Temperature Rise

375 °C