HUBBELL
Image of PRCSW4-150 PRCSW4-150 | Replacement Part

PRCSW4-150 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW4-150

IPC Replacement Part, CSW Smoothwound Resistor, 150 Ohms, 2 A, MFG Part Number-CSW4-150

IPC MFG Part Number-CSW4-150

General

Catalog Number

PRCSW4-150

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSW

Dimensions

Length

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

2 Amps

Operational

Maximum Temperature Rise

375 °C