text.skipToContent text.skipToNavigation

PRCSW4-300

by Powerohm 

Catalog ID: PRCSW4-300

IPC Replacement Part, CSW Smoothwound Resistor, 300 Ohms, 1.4 A, MFG Part Number-CSW4-300

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 300 Ohm
Type Smoothwound Type CSW

Dimensions

Length 4 in

Electrical Ratings

Current / Amperage Rating 1.4 A
Maximum Current Rating Amps Continuous 1.4 Amps