HUBBELL
Image of PRCSW5-310 PRCSW5-310 | Replacement Part

PRCSW5-310 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW5-310

IPC Replacement Part, CSW Smoothwound Resistor, 310 Ohms, 1.6 A, MFG Part Number-CSW5-310

IPC MFG Part Number-CSW5-310

General

Catalog Number

PRCSW5-310

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSW

Dimensions

Length

5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1.6 Amps

Operational

Maximum Temperature Rise

375 °C