SKU-SR10-150
SKU-SR10-150
PPHID-2546989-4

PRCSW5-390 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRCSW5-390

IPC Replacement Part, CSW Smoothwound Resistor, 390 Ohms, 1.4 A, MFG Part Number-CSW5-390

IPC MFG Part Number-CSW5-390

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
390 Ohm
Type
Smoothwound Type CSW

Dimensions

Length
5 in

Electrical Ratings

Current / Amperage Rating
1.4 A
Maximum Current Rating Amps Continuous
1.4 Amps

Resources and downloads