HUBBELL
Image of PRCSW5-53 PRCSW5-53 | Replacement Part

PRCSW5-53 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW5-53

IPC Replacement Part, CSW Smoothwound Resistor, 53 Ohms, 3.8 A, MFG Part Number-CSW5-53

IPC MFG Part Number-CSW5-53

General

Catalog Number

PRCSW5-53

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSW

Dimensions

Length

5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

3.8 Amps

Operational

Maximum Temperature Rise

375 °C