HUBBELL
Image of PRCSW7-690 PRCSW7-690 | Replacement Part

PRCSW7-690 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW7-690

IPC Replacement Part, CSW Smoothwound Resistor, 690 Ohms, 1.2 A, MFG Part Number-CSW7-690

IPC MFG Part Number-CSW7-690

General

Catalog Number

PRCSW7-690

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSW

Dimensions

Length

7 in

Electrical Ratings

Maximum Current Rating Amps Continuous

1.2 Amps

Operational

Maximum Temperature Rise

375 °C