HUBBELL
Image of PRCSW8-53 PRCSW8-53 | Replacement Part

PRCSW8-53 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRCSW8-53

IPC Replacement Part, CSW Smoothwound Resistor, 53 Ohms, 4.8 A, MFG Part Number-CSW8-53

IPC MFG Part Number-CSW8-53

General

Catalog Number

PRCSW8-53

Maximum Temperature Rise

375 °C

Type

Smoothwound Type CSW

Dimensions

Length

8 in

Electrical Ratings

Maximum Current Rating Amps Continuous

4.8 Amps

Operational

Maximum Temperature Rise

375 °C