text.skipToContent text.skipToNavigation

PRCSW8-980

by Powerohm 

Catalog ID: PRCSW8-980

IPC Replacement Part, CSW Smoothwound Resistor, 980 Ohms, 1.1 A, MFG Part Number-CSW8-980

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 980 Ohm
Type Smoothwound Type CSW

Dimensions

Length 8 in

Electrical Ratings

Current / Amperage Rating 1.1 A
Maximum Current Rating Amps Continuous 1.1 Amps