HUBBELL
Image of PREW-2-20 PREW-2-20 | Replacement Part

PREW-2-20 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREW-2-20

Post Glover Replacement Part, EW Edgewound Resistor, 0.82 Ohms, 20 A, MFG Part Number-EW-2-20

Post Glover Replacement PartNumber-EW-2-20

General

Application

Post Glover

Catalog Number

PREW-2-20

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

20 Amps

Operational

Maximum Temperature Rise

375 °C