HUBBELL
Image of PREW-3-64 PREW-3-64 | Replacement Part

PREW-3-64 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREW-3-64

Post Glover Replacement Part, EW Edgewound Resistor, 0.156 Ohms, 64 A, MFG Part Number-EW-3-64

Post Glover Replacement PartNumber-EW-3-64

General

Application

Post Glover

Catalog Number

PREW-3-64

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

64 Amps

Operational

Maximum Temperature Rise

375 °C