HUBBELL
Image of PREW-4-40 PREW-4-40 | Replacement Part

PREW-4-40 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREW-4-40

Post Glover Replacement Part, EW Edgewound Resistor, 0.51 Ohms, 40 A, MFG Part Number-EW-4-40

Post Glover Replacement PartNumber-EW-4-40

General

Application

Post Glover

Catalog Number

PREW-4-40

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

40 Amps

Operational

Maximum Temperature Rise

375 °C