HUBBELL
Image of PREW-5-52 PREW-5-52 | Replacement Part

PREW-5-52 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREW-5-52

Post Glover Replacement Part, EW Edgewound Resistor, 0.39 Ohms, 52 A, MFG Part Number-EW-5-52

Post Glover Replacement PartNumber-EW-5-52

General

Application

Post Glover

Catalog Number

PREW-5-52

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

52 Amps

Operational

Maximum Temperature Rise

375 °C