HUBBELL
SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-5-60 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-5-60

Post Glover Replacement Part, EW Edgewound Resistor, 0.31 Ohms, 60 A, MFG Part Number-EW-5-60

Post Glover Replacement PartNumber-EW-5-60

Product details

General

Application

Post Glover

Catalog Number

PREW-5-60

Maximum Temperature Rise

375 °C

Resistance Ohms

0.31 Ohm

Type

Edgewound Type EW

Dimensions

Length

5 in

Electrical Ratings

Current / Amperage Rating

60 A

Maximum Current Rating Amps Continuous

60 Amps

Resources and downloads

Specifications