HUBBELL
SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-6-18 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-6-18

Post Glover Replacement Part, EW Edgewound Resistor, 3.04 Ohms, 18 A, MFG Part Number-EW-6-18

Post Glover Replacement PartNumber-EW-6-18

Product details

General

Application

Post Glover

Catalog Number

PREW-6-18

Maximum Temperature Rise

375 °C

Resistance Ohms

3.04 Ohm

Type

Edgewound Type EW

Dimensions

Length

6 in

Electrical Ratings

Current / Amperage Rating

18 A

Maximum Current Rating Amps Continuous

18 Amps

Resources and downloads

Specifications