HUBBELL
SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-6-45 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-6-45

Post Glover Replacement Part, EW Edgewound Resistor, 0.603 Ohms, 45 A, MFG Part Number-EW-6-45

Post Glover Replacement PartNumber-EW-6-45

Product details

General

Application

Post Glover

Catalog Number

PREW-6-45

Maximum Temperature Rise

375 °C

Resistance Ohms

0.603 Ohm

Type

Edgewound Type EW

Dimensions

Length

6 in

Electrical Ratings

Current / Amperage Rating

45 A

Maximum Current Rating Amps Continuous

45 Amps

Resources and downloads

Specifications