HUBBELL
Image of PREW-6-70 PREW-6-70 | Replacement Part

PREW-6-70 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREW-6-70

Post Glover Replacement Part, EW Edgewound Resistor, 0.286 Ohms, 70 A, MFG Part Number-EW-6-70

Post Glover Replacement PartNumber-EW-6-70

General

Application

Post Glover

Catalog Number

PREW-6-70

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

6 in

Electrical Ratings

Maximum Current Rating Amps Continuous

70 Amps

Operational

Maximum Temperature Rise

375 °C