SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-7-18 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-7-18

Post Glover Replacement Part, EW Edgewound Resistor, 3.57 Ohms, 18 A, MFG Part Number-EW-7-18

Post Glover Replacement PartNumber-EW-7-18

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
3.57 Ohm
Type
Edgewound Type EW

Dimensions

Length
7 in

Electrical Ratings

Current / Amperage Rating
18 A
Maximum Current Rating Amps Continuous
18 Amps

Resources and downloads