HUBBELL
SKU-PRR17SE2D50
SKU-PRR17SE2D50
PPHID-2546989-2

PREW-7-67 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PREW-7-67

Post Glover Replacement Part, EW Edgewound Resistor, 0.354 Ohms, 67 A, MFG Part Number-EW-7-67

Post Glover Replacement PartNumber-EW-7-67

Product details

General

Application

Post Glover

Catalog Number

PREW-7-67

Maximum Temperature Rise

375 °C

Resistance Ohms

0.354 Ohm

Type

Edgewound Type EW

Dimensions

Length

7 in

Electrical Ratings

Current / Amperage Rating

67 A

Maximum Current Rating Amps Continuous

67 Amps

Resources and downloads

Specifications