HUBBELL
Image of PREWR2-24 PREWR2-24 | Replacement Part

PREWR2-24 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR2-24

IPC Replacement Part, EW Edgewound Resistor, 0.24 Ohms, 40 A, MFG Part Number-EWR2-24

IPC MFG Part Number-EWR2-24

General

Catalog Number

PREWR2-24

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

40 Amps

Operational

Maximum Temperature Rise

375 °C