HUBBELL
Image of PREWR2-25 PREWR2-25 | Replacement Part

PREWR2-25 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR2-25

IPC Replacement Part, EW Edgewound Resistor, 0.25 Ohms, 38 A, MFG Part Number-EWR2-25

IPC MFG Part Number-EWR2-25

General

Catalog Number

PREWR2-25

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

38 Amps

Operational

Maximum Temperature Rise

375 °C