HUBBELL
Image of PREWR2-50 PREWR2-50 | Replacement Part

PREWR2-50 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR2-50

IPC Replacement Part, EW Edgewound Resistor, 0.5 Ohms, 27 A, MFG Part Number-EWR2-50

IPC MFG Part Number-EWR2-50

General

Catalog Number

PREWR2-50

Maximum Temperature Rise

375 °C

Type

Edgewound Type EW

Dimensions

Length

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

27 Amps

Operational

Maximum Temperature Rise

375 °C